SPL LOADING ...
(Ver100, Feb 10 2017, 10:17:54)
>>spl:board_init_r()
boot device - 5

Booting from NAND...
spl: nand - using hw ecc
spl: payload image: 100 for mkq161 board load addr: 0x807fffc0 size: 451444
Jumping to U-Boot
image entry point: 0x80800000


U-Boot LOADING ...
(Ver100, Feb 10 2017, 10:17:54)

U-Boot code: 80800000 -> 80864A5C  BSS: -> 8087A8E8
I2C:   ready
onitor len: 0007A8E8
ramsize: 04000000
TLB table from 83ff0000 to 83ff4000
Top of RAM usable for U-Boot at: 83ff0000
Reserving 490k for U-Boot at: 83f75000
Reserving 1152k for malloc() at: 83e55000
Reserving 32 Bytes for Board Info at: 83e54fe0
Reserving 128 Bytes for Global Data at: 83e54f60
New Stack Pointer is: 83e54f50
RAM Configuration:
Bank #0: 80000000 64 MiB
relocation Offset is: 03775000
WARNING: Caches not enabled
monitor flash len: 0006E334
Now running in RAM - U-Boot at: 83f75000
NAND:  128 MiB
Destroy Hash Table: 83fd7ce4 table = 00000000
Create Hash Table: N=512
INSERT: table 83fd7ce4, filled 1/521 rv 83e77cc4 ==> name="arch" value="arm"
INSERT: table 83fd7ce4, filled 2/521 rv 83e784a8 ==> name="baudrate" value="115200"
INSERT: table 83fd7ce4, filled 3/521 rv 83e78c78 ==> name="board" value="mkq161"
INSERT: table 83fd7ce4, filled 4/521 rv 83e7a03c ==> name="bootargs_defaults" value="setenv bootargs console=${console} ${optargs}"
INSERT: table 83fd7ce4, filled 5/521 rv 83e788cc ==> name="bootcmd" value="run nandboot;"
INSERT: table 83fd7ce4, filled 6/521 rv 83e79128 ==> name="bootdelay" value="1"
INSERT: table 83fd7ce4, filled 7/521 rv 83e78a48 ==> name="compileinfo" value="Feb 09 2017, 20:01:21"
INSERT: table 83fd7ce4, filled 8/521 rv 83e79ad8 ==> name="console" value="ttyO0,115200n8"
INSERT: table 83fd7ce4, filled 9/521 rv 83e794c0 ==> name="cpu" value="armv7"
INSERT: table 83fd7ce4, filled 10/521 rv 83e787f0 ==> name="ethact" value="usb_ether"
INSERT: table 83fd7ce4, filled 11/521 rv 83e7823c ==> name="ethaddr" value="60:64:05:24:0a:3c"
INSERT: table 83fd7ce4, filled 12/521 rv 83e79f60 ==> name="ipaddr" value="192.168.1.100"
INSERT: table 83fd7ce4, filled 13/521 rv 83e78fac ==> name="loadaddr" value="0x80200000"
INSERT: table 83fd7ce4, filled 14/521 rv 83e7a0b4 ==> name="mtdids" value="nand0=omap2-nand.0"
INSERT: table 83fd7ce4, filled 15/521 rv 83e792f4 ==> name="mtdparts" value="mtdparts=omap2-nand.0:128k(SPL),128k(SPL.backup1),128k(SPL.backup2),128k(SPL.backup3),1m(u-boot),128k(hardware-test-res),128k(u-boot-env),5m(kernel),20m(rootfs),-(userdata)"
INSERT: table 83fd7ce4, filled 16/521 rv 83e78444 ==> name="nandargs" value="setenv bootargs console=${console} ${optargs} root=${nandroot} rootfstype=${nandrootfstype}"
INSERT: table 83fd7ce4, filled 17/521 rv 83e77918 ==> name="nandboot" value="echo Booting from nand ...; run nandargs; nand read ${loadaddr} ${nandsrcaddr} ${nandimgsize}; bootm ${loadaddr}"
INSERT: table 83fd7ce4, filled 18/521 rv 83e78c3c ==> name="nandimgsize" value="0x500000"
INSERT: table 83fd7ce4, filled 19/521 rv 83e79268 ==> name="nandroot" value="ubi0:rootfs rw ubi.mtd=8,2048"
INSERT: table 83fd7ce4, filled 20/521 rv 83e7864c ==> name="nandrootfstype" value="ubifs rootwait=1"
INSERT: table 83fd7ce4, filled 21/521 rv 83e7841c ==> name="nandsrcaddr" value="0x1C0000"
INSERT: table 83fd7ce4, filled 22/521 rv 83e786c4 ==> name="serverip" value="192.168.1.10"
INSERT: table 83fd7ce4, filled 23/521 rv 83e79b14 ==> name="soc" value="am33xx"
INSERT: table 83fd7ce4, filled 24/521 rv 83e79c18 ==> name="static_ip" value="${ipaddr}:${serverip}:${gatewayip}:${netmask}:${hostname}::off"
INSERT: table 83fd7ce4, filled 25/521 rv 83e78bec ==> name="stderr" value="serial"
INSERT: table 83fd7ce4, filled 26/521 rv 83e78408 ==> name="stdin" value="serial"
INSERT: table 83fd7ce4, filled 27/521 rv 83e79538 ==> name="stdout" value="serial"
INSERT: table 83fd7ce4, filled 28/521 rv 83e78ffc ==> name="usbnet_devaddr" value="60:64:05:24:0a:3c"
INSERT: table 83fd7ce4, filled 29/521 rv 83e7954c ==> name="vendor" value="kn"
INSERT: table 83fd7ce4, filled 30/521 rv 83e79de4 ==> name="ver" value="100"
INSERT: free(data = 83e57810)
INSERT: done
Initial value for argc=3
Final value for argc=3
Initial value for argc=3
Final value for argc=3
Initial value for argc=3
Final value for argc=3
musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn)
musb-hdrc: MHDRC RTL version 2.0 
musb-hdrc: setup fifo_mode 4
musb-hdrc: 28/31 max ep, 16384/16384 memory
musb-hdrc: hw_ep 0shared, max 64
musb-hdrc: hw_ep 1tx, max 512
musb-hdrc: hw_ep 1rx, max 512
musb-hdrc: hw_ep 2tx, max 512
musb-hdrc: hw_ep 2rx, max 512
musb-hdrc: hw_ep 3tx, max 512
musb-hdrc: hw_ep 3rx, max 512
musb-hdrc: hw_ep 4tx, max 512
musb-hdrc: hw_ep 4rx, max 512
musb-hdrc: hw_ep 5tx, max 512
musb-hdrc: hw_ep 5rx, max 512
musb-hdrc: hw_ep 6tx, max 512
musb-hdrc: hw_ep 6rx, max 512
musb-hdrc: hw_ep 7tx, max 512
musb-hdrc: hw_ep 7rx, max 512
musb-hdrc: hw_ep 8tx, max 512
musb-hdrc: hw_ep 8rx, max 512
musb-hdrc: hw_ep 9tx, max 512
musb-hdrc: hw_ep 9rx, max 512
musb-hdrc: hw_ep 10tx, max 256
musb-hdrc: hw_ep 10rx, max 64
musb-hdrc: hw_ep 11tx, max 256
musb-hdrc: hw_ep 11rx, max 64
musb-hdrc: hw_ep 12tx, max 256
musb-hdrc: hw_ep 12rx, max 64
musb-hdrc: hw_ep 13shared, max 4096
musb-hdrc: hw_ep 14shared, max 1024
musb-hdrc: hw_ep 15shared, max 1024
USB Peripheral mode controller at 47401000 using PIO, IRQ 0
Initial value for argc=2
Final value for argc=2
hdelete: DELETE key "board_name"
Initial value for argc=2
Final value for argc=2
hdelete: DELETE key "board_rev"
Net:   Initial value for argc=3
Final value for argc=3
NatSemi_DP83848 connected to Generic PHY
Initial value for argc=3
Final value for argc=3
NatSemi_DP83848, usb_ether
Initial value for argc=3
Final value for argc=3
Initial value for argc=3
Final value for argc=3
### main_loop entered: bootdelay=1

### main_loop: bootcmd="run nandboot;"

Press Ctrl+b to enter BOOTROM... 1  0 
password: